IESNA:LM-63-2002
[TEST]P953144
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-740-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]50289
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5509.3 6017.3 6569.9 7156.9 7664.9 8090.6 8413.2 8602 8632.9 8540.2
8444.1 8437.2 8495.6 8622.6 8921.2 9666.1 11516.3 14293.2 16768.1 18669.7
20132 21511.9 22757.9 23928.4 24714.5 23581.7 19088.5 13352.7 9233.6 6209.5
2619 830.7 394.7 171.6 54.9 0 0
5509.3 6027.6 6611.1 7177.5 7688.9 8114.6 8457.8 8646.6 8674.1 8591.7
8485.3 8481.9 8526.5 8656.9 8962.4 9546 11138.7 13847 16606.7 18577
20097.7 21628.6 22799.1 23945.6 24793.4 24062.3 19902 14210.8 9676.4 6439.5
2787.2 902.8 460 202.5 72.1 0 0
5509.3 6020.7 6587.1 7132.9 7620.3 8025.3 8337.7 8533.4 8554 8481.9
8402.9 8389.2 8437.2 8567.7 8859.5 9405.2 10699.3 13139.9 15885.9 18021
19599.9 21261.3 22836.9 24282 25504 25854.1 23053.1 17938.6 12103.2 7860.6
3638.5 1434.8 806.7 446.2 206 68.7 0
5509.3 5979.5 6504.7 7026.5 7465.8 7840 8138.6 8293.1 8344.6 8313.7
8255.3 8248.5 8289.6 8351.4 8523.1 8869.7 9460.1 10819.4 13139.9 15803.5
18172 20372.3 22617.2 24731.6 26753.4 28332.4 29399.9 29485.7 27639 21927.2
12322.9 4410.8 1771.2 947.4 435.9 99.5 0
5509.3 5910.9 6374.3 6851.4 7266.7 7620.3 7901.8 8090.6 8176.4 8197
8193.5 8214.1 8272.5 8327.4 8437.2 8687.8 9127.2 9789.7 11028.8 13122.7
15858.5 18779.6 21717.8 24776.3 27299.2 29681.4 32019 34631.1 36666.7 35170.1
27824.4 15326.4 6031 2698 1139.6 116.7 0
5509.3 5873.1 6281.6 6693.5 7071.1 7417.8 7699.2 7918.9 8039.1 8124.9
8186.7 8286.2 8437.2 8557.4 8670.7 8849.2 9230.2 9841.2 10774.8 11917.9
13603.3 15810.4 18323 21021 23804.8 26890.7 30337 34384 39958.5 43270.9
39587.8 29756.9 16184.5 5773.6 1434.8 82.4 0
5509.3 5852.5 6254.1 6669.5 7036.8 7383.4 7682.1 7898.3 8028.8 8111.2
8197 8296.5 8440.7 8567.7 8701.6 8900.6 9271.4 9872.1 10812.6 12024.3
13641 15803.5 18257.8 20900.9 23739.6 26859.8 30381.6 34641.4 39951.6 43071.8
39048.9 29187.1 16105.6 5890.3 1417.6 92.7 0
5509.3 5783.9 6113.4 6473.8 6820.5 7156.9 7459 7713 7894.9 8035.6
8183.2 8361.7 8557.4 8722.1 8883.5 9113.5 9484.2 10057.4 10908.7 12068.9
13544.9 15350.4 17516.4 20011.9 22833.4 26008.5 29475.4 33220.4 37820 41334.9
36529.4 22812.8 10349.2 3521.8 837.5 72.1 0
5509.3 5739.2 5986.4 6271.3 6580.2 6892.6 7201.5 7472.7 7719.8 7936.1
8162.6 8378.9 8584.8 8766.8 8972.7 9271.4 9700.4 10362.9 11358.4 12717.7
14516.3 16661.7 19150.3 21868.9 24635.5 27546.3 30536.1 33711.2 36869.2 37933.3
33704.4 22589.7 9717.6 2914.2 1173.9 326.1 0
5509.3 5660.3 5838.8 6044.7 6302.2 6583.7 6858.3 7143.2 7404 7668.4
7936.1 8179.8 8385.8 8605.4 8838.9 9116.9 9549.4 10242.8 11313.7 12875.6
14907.6 17252.1 19761.3 22304.8 24838 27381.6 30000.6 32509.8 33652.9 31473.2
24783.1 12432.8 3357 1273.5 693.4 192.2 0
5509.3 5577.9 5667.2 5811.3 6003.6 6212.9 6463.5 6707.2 6971.5 7218.7
7507 7785.1 8059.7 8348 8646.6 9003.6 9494.5 10256.5 11403 13115.8
15364.2 18031.3 20605.7 22823.1 24741.9 26557.8 28033.8 28383.9 26598.9 21731.6
13558.6 4956.6 995.4 305.5 106.4 37.8 0
5509.3 5536.7 5574.5 5684.3 5842.2 6017.3 6226.7 6442.9 6676.3 6926.9
7194.7 7469.3 7771.3 8080.3 8423.5 8835.4 9374.3 10167.3 11279.4 12803.5
14845.8 17214.3 19387.1 20739.6 21360.9 21474.1 21014.2 19558.8 16891.7 12951.1
7623.7 2595 590.4 168.2 48.1 20.6 0
5509.3 5481.8 5485.2 5543.6 5650 5780.4 5938.3 6106.5 6274.7 6432.6
6607.7 6769 6957.8 7139.7 7338.8 7579.1 7932.7 8488.7 9367.5 10647.8
12292 13960.2 15110.2 15271.5 14351.6 12642.1 10198.2 7160.3 4081.3 1867.3
799.8 302.1 113.3 44.6 20.6 3.4 0
5509.3 5385.7 5313.6 5272.4 5238.1 5176.3 5069.9 4901.7 4678.6 4414.3
4112.2 3793 3473.8 3188.9 2969.2 2807.8 2691.1 2646.5 2876.5 3408.5
3998.9 4482.9 4455.5 3672.8 2574.4 1716.3 1187.7 827.2 552.6 343.3
216.3 137.3 68.7 27.5 6.9 0 0
5509.3 5296.4 5131.7 4925.7 4630.5 4263.2 3830.7 3346.8 2831.9 2327.3
1960 1767.8 1726.6 1743.7 1802.1 1853.6 1894.8 1898.2 1853.6 1760.9
1657.9 1555 1445.1 1325 1167.1 971.4 758.6 545.8 408.5 298.6
192.2 113.3 44.6 17.2 6.9 0 0
5509.3 5217.5 4922.3 4527.6 3985.2 3391.4 2770.1 2220.9 1905.1 1798.7
1743.7 1695.7 1657.9 1620.2 1599.6 1585.8 1568.7 1530.9 1448.5 1328.4
1208.3 1088.1 971.4 837.5 703.7 587 501.2 425.6 336.4 230
116.7 58.4 27.5 10.3 0 0 0
5509.3 5138.5 4723.2 4091.6 3391.4 2680.8 2121.3 1908.5 1846.7 1795.2
1743.7 1692.3 1640.8 1589.3 1513.8 1427.9 1328.4 1211.7 1084.7 961.1
844.4 741.4 659.1 593.8 532 473.7 411.9 326.1 223.1 151
99.5 54.9 24 10.3 0 0 0
5509.3 5090.5 4524.1 3786.1 2955.4 2255.2 1970.3 1911.9 1857 1798.7
1750.6 1692.3 1630.5 1555 1458.8 1338.7 1208.3 1074.4 933.7 796.4
683.1 611 559.5 511.5 460 408.5 350.1 278 219.7 175.1
127 82.4 27.5 3.4 0 0 0
5509.3 5021.8 4331.9 3456.6 2598.5 2090.4 1977.2 1922.2 1867.3 1809
1757.5 1702.6 1637.3 1548.1 1427.9 1300.9 1146.5 992 823.8 703.7
624.7 576.7 538.9 497.7 453.1 398.2 329.5 271.2 226.5 178.5
130.4 82.4 24 0 0 0 0
5509.3 5015 4270.1 3329.6 2461.1 2069.8 1997.8 1939.4 1881 1826.1
1771.2 1709.4 1644.2 1548.1 1431.4 1276.9 1101.9 926.8 782.6 672.8
604.1 559.5 518.3 473.7 422.2 357 284.9 236.8 192.2 147.6
99.5 54.9 13.7 0 0 0 0
5509.3 5015 4225.5 3260.9 2402.8 2069.8 2011.5 1953.1 1887.9 1826.1
1771.2 1712.8 1647.6 1561.8 1452 1300.9 1115.6 930.2 772.3 655.6
587 545.8 504.6 456.5 398.2 315.8 243.7 202.5 164.8 123.6
78.9 30.9 3.4 0 0 0 0
5509.3 5032.1 4246.1 3271.2 2402.8 2069.8 2011.5 1953.1 1891.3 1833
1774.6 1716.3 1654.5 1572.1 1462.3 1294.1 1108.7 916.5 758.6 645.3
583.5 542.3 497.7 453.1 391.3 295.2 230 192.2 151 109.8
68.7 24 0 0 0 0 0
